Size 15

The Size 15 metric circular connectors from HARTING offer robust and reliable connectivity solutions. Designed for demanding industrial applications, these connectors excel in harsh environments. With their compact form factor, they provide efficient space utilization while maintaining high performance. Whether you need power, signal, or data connections, our Size 15 connectors deliver exceptional quality and durability. Explore our range of Size 15 connectors to find the perfect fit for your specific requirements.


Metric Circular Connectors Cable Assembly Size 15.psd

Series Highlights

Robust and reliable connectivity solution
For demanding industrial applications
Excel in harsh environments

Filter

Products 28

Size15-PFT-CRIMP-6P-F-1.0
New
Panel feed through

Size15-PFT-CRIMP-6P-F-1.0

Article No.: 21 46 359 6610

With conductors, for front mounting‌100 cm

Size15-PFT-CRIMP-6P-F-0.25
New
Panel feed through

Size15-PFT-CRIMP-6P-F-0.25

Article No.: 21 46 359 6602

With conductors, for front mounting‌25 cm

Size15-PFT-CRIMP-6P-M-0.25
New
Panel feed through

Size15-PFT-CRIMP-6P-M-0.25

Article No.: 21 46 359 5602

With conductors, for front mounting‌25 cm

Size15-PFT-CRIMP-6P-M-1.0
New
Panel feed through

Size15-PFT-CRIMP-6P-M-1.0

Article No.: 21 46 359 5610

With conductors, for front mounting‌100 cm

Size 15 6-pol st/- m/- PUR 2,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 10m

Article No.: 21 34 280 0642 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m

Article No.: 21 34 282 9642 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 10m

Article No.: 21 34 290 0642 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m

Article No.: 21 34 280 0641 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 10m

Article No.: 21 34 280 0641 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m

Article No.: 21 34 290 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m

Article No.: 21 34 290 0642 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m

Article No.: 21 34 290 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/st m/f PUR 1,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 10m

Article No.: 21 34 282 9641 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m

Article No.: 21 34 280 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- f/- PUR 1,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 10m

Article No.: 21 34 290 0641 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m

Article No.: 21 34 290 0641 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m

Article No.: 21 34 282 9641 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m

Article No.: 21 34 282 9641 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m

Article No.: 21 34 282 9642 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m

Article No.: 21 34 282 9642 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m

Article No.: 21 34 280 0642 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m

Article No.: 21 34 280 0641 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m

Article No.: 21 34 282 9641 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m

Article No.: 21 34 290 0642 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m

Article No.: 21 34 290 0641 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m

Article No.: 21 34 280 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m

Article No.: 21 34 280 0642 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 2,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 10m

Article No.: 21 34 282 9642 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

28 (of 28)