Size15-PFT-CRIMP-6P-F-1.0
Article No.: 21 46 359 6610
Image is for illustration purposes only. Please refer to product description.
Size15-PFT-CRIMP-6P-F-1.0
Article No.: 21 46 359 6610
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors Size 15 |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Female |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Number of signal contacts | 2 |
Number of power contacts | 3 |
PE contact | Yes |
Locking type | Toggle locking |
Quick lock, 1/4 Rotation | |
Pack contents | incl. lock nut |
Conductor cross-section | 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 14 |
Rated voltage (signal) | ‌ 63 V AC/DC |
Rated voltage (power) | ‌ 600 V AC |
Pollution degree | 3 |
Rated current (signal) | 10 A |
Rated impulse voltage (signal) | 1.5 kV |
Rated current (power) | 16 A |
Rated impulse voltage (power) | 6 kV |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP67 |
IP67 mated condition | |
Isolation group | I (600 ≤ CTI) |
Conductor length | ‌ 100 cm |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (hood/housing) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-2-116 |
---|
Packaging size | 1 |
---|---|
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140229136 |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
Previous
Next