Size15-PFT-CRIMP-6P-M-0.25
Article No.: 21 46 359 5602
Image is for illustration purposes only. Please refer to product description.
Size15-PFT-CRIMP-6P-M-0.25
Article No.: 21 46 359 5602
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors Size 15 |
Category | Connectors |
Locking type | Quick lock, 1/4 Rotation |
---|---|
Gender | Male |
Pack contents | incl. lock nut |
Number of contacts | 5 |
PE contact | Yes |
Number of signal contacts | 2 |
Number of power contacts | 3 |
Shielding | Unshielded |
Limiting temperature | -40 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Conductor cross-section | 2.5 mm² |
Conductor cross-section [AWG] | AWG 14 |
Rated current (signal) | 10 A |
Rated impulse voltage (signal) | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Conductor length | ‌ 25 cm |
Rated current (power) | 16 A |
Rated impulse voltage (power) | 6 kV |
Rated voltage (signal) | ‌ 63 V AC/DC |
Rated voltage (power) | ‌ 600 V AC |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-116 |
---|
Material (hood/housing) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 73 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140229105 |
Previous
Next