Product category:
Industrial Ethernet Switches

Industrial Ethernet Switches


Industrial Ethernet Switches

Networks in modern production facilities are becoming increasingly complex. The unmanaged Ethernet switches from the Ha-VIS eCon series now offer you further new models with RJ45 and fiber optic cable ports to enable the efficient setup and expansion of your Ethernet networks. The Ha-VIS eCon 2000 and 3000 families allow you to react optimally to every spatial and application situation.

5-Year-Service for Ethernet Switches and Network Components

Ha-VIS eCon 2000 family - flat design


Ha-VIS eCon 2000 family - flat design

The unmanaged Ethernet switches from the Ha-VIS eCon 2000 family offer up to 16 Fast Ethernet ports and are also available in a 7-port Full Gigabit version. This allows customers to expand or setup network infrastructures in a time-saving, economical way. Owing to the extremely flat design, the switches can also be accommodated in installations where space is restricted towards the cable connection at the front. RJ45 and FOC ports are located on the front of the switches, allowing cables to be connected quickly and simply. In combination with the flat design, this is genuinely unique.


Ha-VIS eCon 3000 family - slim design


Ha-VIS eCon 3000 family - slim design

Unmanaged Ethernet switches from the Ha-VIS eCon 3000 family feature up to 10 Fast Ethernet ports an offer economical and fast options to expand or set up network infrastructures. Full Gigabit Switches are available with up to 7 ports for applications with high data throughput. The slim design of the switches also allows them to be positioned on the carrier rail with a very high packing density. Thanks to the DIN rail that is integrated in the housing, the switches' can be swiftly and simply installed in the field, which consequently helps save money and time.

Your benefits at a glance:

  • Unique variety with over 200 variants

  • Compact design

  • Integrated PoE+ standard

  • Extended temperature range

  • Full Gigabit Ethernet

  • Energy-efficient

Catalogues, Brochures, Flyer


ext-pdf.svg
Flyer Ha-VIS eCon Ethernet Switches (in English only)
.pdf - 9.9 MB