Products & Solutions
Siemens Product Partner for the SIMATIC MICRO-DRIVE
HARTING's plug-in cables for the SIMATIC MICRO-DRIVE servo drive system
For the new SIMATIC MICRO-DRIVE servo drive system, HARTING offers the proper plug-in cable product that can be perfectly combined with Dunker or ebm-papst motors. The choice of the correct plug-in cable depends on the type of application. HARTING's plug-in cables are available in different versions, each of which has its own advantages. Our connection technology efficiently supplies your systems with data, signals and power. These products are suitable for both demanding and simple industrial applications.
Cable specifications for demanding industrial applications
The product line for demanding industrial applications consists of plug-in cables which can be exposed to high mechanical stress in very flexible applications and involve guided forced movement in power supply chains. This is suitable as a control cable in export-oriented machine/facility construction applications (according to VDE, UL and CSA standards). It is perfect for use in dry, damp or wet rooms – but not outdoors. The high shielding density and, when necessary, additional individual shields ensure the interference-free transmission of signals.
- Very flexible
- Suitable for drag chains
- Oil resistance according to DIN EN 60811-404
- UL/CSA listed components
- Halogen-free (PUR or comparable)
- No silicone
- Flame retardant according to IEC 60332-1
- Temperature range
non-moving: -40°C to +80°C
moving: -25°C to +80°C
Cable specifications for simple industrial applications
For simple industrial applications, we provide plug-in cables which are used for flexible applications with medium mechanical stress, involving free movement without tensile stress and without guided forced movement. This solution is suitable for use as a control cable for machine/facility construction or as a signal cable in electronics. It is perfect for use in dry, damp or wet rooms – but not outdoors. The high shielding density and, when necessary, additional individual shields ensure the interference-free transmission of signals.
- Flexible
- Good resistance to oil
- No silicone
- PVC sheathing
- Flame retardant according to IEC 60332-1
- Temperature range
non-moving: -30°C to +80°C
moving: -5°C to +80°C
HARTING plug-in cables – a product overview
HARTING's line of plug-in cable products for the SIMATIC MICRO-DRIVE inverter can be combined with Dunker and ebm-papst drives to create your ideal customized solution.