Products & Solutions

Your partner for inter-car jumper cable solutions

Inter-car jumper cable systems based on customer requirements

Inter-car jumper cable systems are designed for connections between train wagons as roof or underfloor systems. The jumper cables ensure reliable data, signal and power supply between the wagonsQualified advice, conceptual design and selection of the right components in accordance with the latest railway standards as well as the production of complete inter-car jumper cable systems have been part of our core competence for many years. By means of new testing technologies, we will be able to test under realistic conditions. According to a defined route profile, the entire life cycle can be simulated and thus the load on the jumper system can be simulated and documented.

Well thought out from the start

Jumper cable solutions engineering and design

Our developments are based on customer specifications. The components required, such as connectors, cables and strain relief, are designed according to valid railway standards. 3D simulations for the mechanics and the design present a real view of the jumper cables in their later area of application.

Individuality is our strength

HARTIN Inter-Car Jumper Cable Solutions - Customised Systems

When it comes to special installation situations, we are available as a solution provider and development partner. In places where the standard is not sufficient, we are able to adapt the required components to ensure optimal function.

Well tested is safe to drive

HARTING Inter Car Jumper Systems Life Cycle and Qualification our Solutions

In our in-house Quality & Technology Centre we are able to test all components to be used under high safety standards. Thanks to state-of-the-art technology, load tests can be carried out on connectors and finished inter car jumper cables can be tested under realistic conditions.

    

Inter-car jumper cable systems are designed for connections between train wagons as roof or underfloor systems.
The jumper cables ensure reliable data, signal and power supply between the wagons.
The underfloor system provides reliable data, signalling and power supply when there is no space between carriages.
The roof systems attached to the upper part of the train.
Individual panel feed through concept based on a standard or customised solution.
Panel feed through concept standard also suitable as retrofit solution.
Panel feed through for energy transmission has variable installation options thanks to separate mounting plates.

Our performance & Your benefits:

"Stecker zwischen den Türen"
(only in German available)

Industrial connectors for railway vehicles

HARTING in transportation

Download

  

Get in touch
Marcus Kampka
Global Project Engineer
Get in touch
Peter Tillmann
Product and Application Manager, Germany
Get in touch
Andre Kelle
Product and Application Manager, Germany