Products & Solutions

Ha-VIS eCon 2000 - flat design

Owing to the extremely flat design, the switches can also be accommodated in installations where space is restricted towards the cable connection at the front.

The unmanaged Ethernet switches from the Ha-VIS eCon series offer a broad range of models and a multitude of advantages. The five most important key features are.

Flat design
With a depth of 27 mm, the switches of the Ha-VIS eCon 2000 series fit perfectly into cabinets with a low installation depth

PoE+
Power-over-Ethernet allows the power supply of end devices via the Ethernet data cable. With the PoE + standard of our Ethernet switches (IEEE 802.3at) up to 4x 34.2 watts are available for attached equipment per port.

Industrial Temperature range
All models in the Ha-VIS eCon families are available with an exended temperature range from -40 to +70 °C for industrial applications. As a more economical alternative, C-temp versions are available for the range from 0 °C to +55 °C.

Energy Efficient Ethernet
With intelligent regulation of the current consumption when there is standby mode or low data activity and reduced heat development, Ha-VIS eCon switches reduce energy consumption by up to 50%.

Full Gigabit Ethernet
Data volumes in industry are constantly on the rise. A data transfer rate of 1000 Mbit/s simultaneously on all ports and full supports from jumbo frames ensure future-proof positioning for applications with high data throughput.

Unmanaged Ethernet Switches in flat cabinets

Ha-VIS eCon 2000 Fast Ethernet Basic

Ha-VIS eCon 2000 Fast Ethernet Basic

  • Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3    
  • Variants with industrial temperature range of -40°C ... +70°C
  • Wide range power supply 24/48 VDC
  • Surge protection and reverse polarity protection
  • Minimum energy consumption due to energy-efficient Ethernet

Ha-VIS eCon 2000 Fast Ethernet Basic PoE / PoE+

Ha-VIS eCon 2000 Fast Ethernet Basic PoE / PoE+

  • Energy supply of up to 4 terminal devices via PoE+ (137 watts) in accordance with IEEE 802.3at
  • Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3
  • Variants with industrial temperature range of -40°C ... +70°C
  • Surge protection and reverse polarity protection
  • Wide range power supply 24/48 VDC
  • Minimum energy consumption due to energy-efficient Ethernet

Ha-VIS eCon 2000 Full Gigabit Ethernet Basic

Ha-VIS eCon 2000 Full Gigabit Ethernet Basic

  • Full Gigabit Ethernet non-blocking switch architecture according to IEEE 802.3    
  • Support of jumbo frames (10 kB)
  • Variants with industrial temperature range of -40°C ... +70°C
  • Surge protection and reverse polarity protection
  • Wide range power supply 24/48 VDC
  • Minimum energy consumption due to energy-efficient Ethernet

Ha-VIS eCon 2000 Full Gigabit Ethernet Basic PoE / PoE+

Ha-VIS eCon 2000 Full Gigabit Ethernet Basic PoE / PoE+

  • Energy supply of up to 4 terminal devices via PoE+ (137 watts) in accordance with IEEE 802.3at
  • Full Gigabit Ethernet non-blocking switch architecture according to IEEE 802.3
  • Support of jumbo frames (10 kB)
  • Variants with industrial temperature range of -40°C ... +70°C
  • Wide range power supply 24/48 VDC
  • Surge protection and reverse polarity protection
  • Minimum energy consumption due to energy-efficient Ethernet

Catalogues, Brochures, Flyer

HARTING Ethernet Switches in the eCatalogue