Products & Solutions
Han® 1A system cabling for signal transmission
Pre-assembled and universally usable in the smallest installation space
Miniaturisation is a constant and current challenge in the industry. Smaller and smaller compact interfaces are needed for ever smaller drives, for example in mechanical engineering or robotics.
Just "plug and play" - done!
The smallest connector in the Han® portfolio is the Han® 1A. Although it is ideally suited for assembly "in the field", on-site working conditions are often not ideal for processing them safely. Here HARTING has a product range with pre-assembled system cables for this.
Pre-assembled to customer specifications, with industrial grade PVC cable and tested in accordance with the high HARTING Quality Guidelines, all that is required of the user is "plug and play". The connection is therefore compact, fast and without the risk of wiring errors which can quickly occur in field assembly.
Signal transmission is 6.5A and 50V. All system cables meet degree of protection IP65 when plugged in.
Han® 1A system cabling is used in heaters, fans, control terminals and industrial lighting, small motor drives, vibratory conveyors and conveyor belts, and connections inside electrical cabinets.
Your advantages at a glance:
- 100% tested cable assemblies
- Lightweight and compact connectors
- High flexibility
- Reduced installation times
- Cost reduction
- Special PVC cable
- Version: 12-pole (6.5A/50V)
- IP65 protection class
Han® 1A as overmolded version
With the overmolded version for Han® 1A signal system cabling, we are following the trend towards miniaturisation. These compact and robust system cables transmit up to 6.5 A and 50 V power and fulfil protection class IP66/67 in a plugged cable-to-cable solution. Tested to the highest quality standards, the pre-assembled system cabling can be used via "plug & play".
Your advantages at a glance:
- Robust construction - suitable for the industrial environment
- Protection class IP66/67 - high protection against water and dust
- Overmolded cable assembly
- Time savings during installation thanks to plug & play solution