Products & Solutions
Han® 1A system cabling for power transmission
Pre-assembled and universally usable in the smallest installation space
The trend towards miniaturisation is not new, it is a constant and recurring challenge in the industry. Smaller and smaller compact interfaces are needed for ever smaller drives, for example in robotics or mechanical engineering.
High quality through pre-assembled system cables
The smallest connector in the Han® portfolio is the Han® 1A. Although it is ideally suited for assembly "in the field", on-site working conditions are often not ideal for processing them safely. Here HARTING has a product range with pre-assembled system cables for this.
Pre-assembled to customer specifications, with industrial grade PVC cable and tested in accordance with the high HARTING Quality Guidelines, all that is required of the user is "plug and play". The connection is therefore compact, fast and without the risk of wiring errors which can quickly occur during field assembly.
The power ranges of the 3+PE and 5+PE versions transmit a maximum of 16 A and 400 V. The shielded version is designed with 10 A and 400 V for particularly failure-prone areas. All system cables meet degree of protection IP65 when plugged in.
Han® 1A system cabling is used in heaters, fans, control terminals and industrial lighting, small motor drives, vibratory conveyors and conveyor belts, and connections inside electrical cabinets.
Your advantages at a glance:
- 100% tested cable assemblies
- Lightweight and compact connectors
- High flexibility
- Reduced installation times
- Cost reduction
- Special PVC cable
- Versions: 3+PE (16 A/400 V), 3+PE+Shld (10 A/400 V) and 5+PE (10 A/400 V)
- IP65 protection class
Overmolded variant for industrial Environments
In compliance with the trend towards miniaturisation, HARTING offers now the overmolded Han® 1A power system cabling. These compact and robust system cables transmit power up to 16 A and 400 V of power. They provide IP67 protection when mated. The pre-assembled cabling solutions are tested under the highest quality standards so that they can be used immediately via "plug & play".
Your advantages at a glance:
- Robust construction - suitable for the industrial environment
- Protection class IP67 - high protection against water and dust
- Pre-assembled and overmolded cable assembly
- Time savings during installation thanks to plug & play solution