Single Wire 1x50mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1800
![Single Wire 1x50mm² BK UL AWM10269 1kV](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/12/11/094560003002400/094560003002400_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Single Wire 1x50mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1800
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil resistant |
Number of cores | 1 |
---|---|
Core structure | 1x 50 mm² |
Shielding | Unshielded |
Rated voltage | 1,000 V |
---|---|
Limiting temperature | -40 ... +105 °C |
Cable diameter | 10.2 mm |
Minimum bending radius | 3x Cable diameter (singular bending) |
5x Cable diameter (repeated bending) |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Specifications | IEC 60332-1-2 Flame retardancy |
---|---|
EN 50525-2-31 | |
UL AWM Style 10269 UL 758 | |
UL 1063 | |
Directive 2014/35/EU | |
Directive 2011/65/EU | |
UL / CSA | CSA 22.2 No. 127-18 |
Packaging size | 100 |
---|---|
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140570948 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next