PE/N-Bar Han-Yellock 60 HSM
Article No.: 11 00 000 9511
![PE/N-Bar Han-Yellock 60 HSM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_00_000_9511_RGB01/11_00_000_9511_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![PE/N-Bar Han-Yellock 60 HSM](/assets/images/3d-gallery-thumbnail.png)
![PE/N-Bar Han-Yellock 60 HSM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_00_000_9511_RGB01/11_00_000_9511_RGB01_S.jpg)
PE/N-Bar Han-Yellock 60 HSM
Article No.: 11 00 000 9511
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PE / N rail |
Description of the accessory | Suitable Han-Yellock® 60 surface mounted housing |
Pack contents | 1 bar with fixing screws |
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
Net weight | 28.04 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140109087 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next