Han-Power S Han Q4/2 F 2,5-4,0mm²
Article No.: 61 88 201 0500 02
![Han-Power S Han Q4/2 F 2,5-4,0mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_008_4804_RGB01/09_12_008_4804_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-Power S Han Q4/2 F 2,5-4,0mm²
Article No.: 61 88 201 0500 02
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Energy distributors |
---|---|
Series of hoods/housings | Han-Power® S |
Element | Energy distributor |
Specification | With 1x Han® Q 4/2 |
Female insert | |
in Han-Compact® Hoods |
Termination method | IDC insulation displacement termination |
---|---|
for stranded wires according to IEC 60228 Class 5 | |
Number of contacts | 6 |
Number of signal contacts | 2 |
Number of power contacts | 4 |
PE contact | Yes |
Conductor cross-section | 2.5 ... 4 mm² |
---|---|
Rated current | 40 A |
Rated voltage conductor-earth | 400 V |
Rated voltage conductor-conductor | 690 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated current (signal) | 10 A |
Rated voltage (signal) | 250 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to UL (signal) | 250 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
Material (contacts) | Copper alloy |
---|---|
Material (hood/housing) | Polycarbonate (PC) |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Polyamide (PA) |
Material flammability class acc. to UL 94 | V-0 |
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
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 303 g |
Country of origin | Romania |
European customs tariff number | 85444995 |
GTIN | 5713140190528 |
ETIM | EC000214 |
eCl@ss | 27142409 Small distribution board |
Previous
Next