Han® ORV3 wrench adapter 17-18,5
Article No.: 09 99 000 1018
![Han® ORV3 wrench adapter 17-18,5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/13/09_99_000_1018_RGB01/09_99_000_1018_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han® ORV3 wrench adapter 17-18,5
Article No.: 09 99 000 1018
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Wrench adapter |
Description of the accessory | 17 - 18.5 mm |
Wrench size | 30 |
---|
Material (accessories) | Metal |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140570306 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next