Han-Mod RJ45 IDC cable jack 8P AWG 28-24

Article No.: 09 14 545 1561


Configurable
ConfigurableIDC termination

Han-Mod RJ45 IDC cable jack 8P AWG 28-24

Article No.: 09 14 545 1561

to see prices and availability.
0

Properties Overview

IDC termination Female Contacts: 8 Polyamide (PA)

Product Details


Category Inserts
Element Data connectors
Specification Han® RJ45 cable jack
Termination method IDC termination
Gender Female
Number of contacts 8
Conductor cross-section [AWG] AWG 28 ... AWG 24
Wire outer diameter ‌1.2 mm
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
Cable diameter 5 ... 9 mm
Material (insert) Polyamide (PA)
Material (shielding) Zinc die-cast, nickel-plated
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
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 1
Net weight 32.387 g
Country of origin Latvia
European customs tariff number 85389099
GTIN 5713140161986
ETIM EC000438
eCl@ss 27440218 Module for industrial connectors (data)
Previous
Next