Han 3A M Receptacle AC set
Article No.: 09 57 368 0500 000
![Han 3A M Receptacle AC set](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0957368050X000_20220822_235217632/0957368050X000_20220822_235217632_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3A M Receptacle AC set](/assets/images/3d-gallery-thumbnail.png)
![Han 3A M Receptacle AC set](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0957368050X000_20220822_235217632/0957368050X000_20220822_235217632_S.jpg)
Han 3A M Receptacle AC set
Article No.: 09 57 368 0500 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 Hybrid |
Element | Panel feed through |
Size | 3 A |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Contact configuration | L1, PE, N |
further contacts | + 3x 300 V AC |
Conductor cross-section | 0.08 ... 0.22 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 24 Stranded |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
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
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 89 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140072541 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next