Ha-MK4 MZ4-5M
Article No.: 72 MN F4M NM40 50
![Ha-MK4 MZ4-5M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/15/72MNF4MNM40XXX_7-8_F-M-ST_20220915_123042213/72MNF4MNM40XXX_7-8_F-M-ST_20220915_123042213_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Ha-MK4 MZ4-5M
Article No.: 72 MN F4M NM40 50
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | 7/8" |
Male Straight | |
Connector 2 | 7/8" |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 16 |
Limiting temperature | -35 ... +75 °C |
---|
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140261792 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next