Gerätebuchse M12-A-kod. IP67 5pol.
Article No.: 21 03 321 6520
![Gerätebuchse M12-A-kod. IP67 5pol.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033216510_20220823_095134629/21033216510_20220823_095134629_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Gerätebuchse M12-A-kod. IP67 5pol.](/assets/images/3d-gallery-thumbnail.png)
![Gerätebuchse M12-A-kod. IP67 5pol.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033216510_20220823_095134629/21033216510_20220823_095134629_S.jpg)
Gerätebuchse M12-A-kod. IP67 5pol.
Article No.: 21 03 321 6520
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Straight |
for rear mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 5 |
Coding | A-coding |
Locking type | Screw locking |
Rated current | 4 A |
---|---|
Rated voltage | 60 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 2 Nm Lock nut |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
Material flammability class acc. to UL 94 | V-0 |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-101 |
---|
Packaging size | 10 |
---|---|
Net weight | 20 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140137868 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next