Frame 4xHC250-M
Article No.: 09 11 000 9937
![Frame 4xHC250-M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9937_RGB01/09_11_000_9937_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame 4xHC250-M](/assets/images/3d-gallery-thumbnail.png)
![Frame 4xHC250-M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9937_RGB01/09_11_000_9937_RGB01_S.jpg)
Frame 4xHC250-M
Article No.: 09 11 000 9937
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for male inserts |
4x Han® HC Modular 250 |
Size | 16 HPR enlarged |
---|---|
Pack contents | 4x cheese-head screw M6 x 20 |
4x washer SK S6 |
Tightening torque | 10 Nm Fixing screws M6 |
---|
Material (accessories) | Stainless steel |
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
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 94 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015692 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next