Docking Frame for 6 modules, fixed mount
Article No.: 09 14 024 1711
![Docking Frame for 6 modules, fixed mount](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_024_1711_RGB01/09_14_024_1711_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Docking Frame for 6 modules, fixed mount](/assets/images/3d-gallery-thumbnail.png)
![Docking Frame for 6 modules, fixed mount](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_024_1711_RGB01/09_14_024_1711_RGB01_S.jpg)
Docking Frame for 6 modules, fixed mount
Article No.: 09 14 024 1711
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Docking frame |
Description of the accessory | Fixed |
for 6 modules | |
a ... f |
Limiting temperature | -40 ... +125 °C |
---|---|
Mating cycles | ≥ 500 |
Mating cycles with other HMC components | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP20 |
Lock-in range | ± 4 mm |
Material | Polycarbonate (PC) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
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
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 2 |
---|---|
Net weight | 31.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140021396 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next