Data module (2x SUB-D9, f-m)
Article No.: 39 50 003 0020
![Data module (2x SUB-D9, f-m)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_003_0020_RGB02/39_50_003_0020_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Data module (2x SUB-D9, f-m)
Article No.: 39 50 003 0020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | Without shielding plate |
D-Sub 1 (9 poles) female/male gender changer |
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
Net weight | 63 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140155084 |
ETIM | EC002620 |
eCl@ss | 27182890 Elements for switching cabinet, housing, rack (unspecified) |
Previous
Next