7/8 Cable Assembly 4-pole an/an f/m 0,3m
Article No.: 21 34 989 9496 003
![7/8 Cable Assembly 4-pole an/an f/m 0,3m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21349899496003_7-8_KABELKONFEKTION_4_POLE__AN-AN_F-M_PUR_20220823_072203135/21349899496003_7-8_KABELKONFEKTION_4_POLE__AN-AN_F-M_PUR_20220823_072203135_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![7/8 Cable Assembly 4-pole an/an f/m 0,3m](/assets/images/3d-gallery-thumbnail.png)
![7/8 Cable Assembly 4-pole an/an f/m 0,3m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21349899496003_7-8_KABELKONFEKTION_4_POLE__AN-AN_F-M_PUR_20220823_072203135/21349899496003_7-8_KABELKONFEKTION_4_POLE__AN-AN_F-M_PUR_20220823_072203135_S.jpg)
7/8 Cable Assembly 4-pole an/an f/m 0,3m
Article No.: 21 34 989 9496 003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | 7/8" |
Male Angled | |
Connector 2 | 7/8" |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 0.3 m |
---|---|
Number of cores | 4 |
Core structure | 4x 1.5 mm² |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
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
ECHA SCIP number | 760691ac-b4d2-427c-9996-5886190b813b |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 113.6 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140146655 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next