UICIT_PL 8_KIT

Artículo Nº: 19 58 008 1031


Nuevo
NuevoConnector sets

UICIT_PL 8_KIT

Artículo Nº: 19 58 008 1031

para ver precios y disponibilidad.

0

Resumen de características

Connector sets Male Crimp termination Polyamide (PA) Black Contacts: 8 Copper alloy Gold plated Conductor cross-section: 0.09 ... 0.52 mm² Rated current: ‌1 A Polyamide (PA), Fibre-glass reinforced Degree of protection: IP67 / IP69 mated condition

Detalles del producto


Category Connector sets
Series HARTING UIC
Identification UIC IT
Element Connector sets
Termination method Crimp termination
Gender Male
Number of contacts 8
Number of cable entries 1
Cable entry 1x M32
Details Crimp contacts enclosed separatly
Module enclosed separatly
Cable clamp enclosed separatly
Conductor cross-section 0.08 ... 0.21 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 24
Rated current ‌ 1 A
Rated voltage ‌ 50 V
Insulation resistance >107 Ω
Contact resistance ≤ 4 mΩ
Limiting temperature -40 ... +90 °C
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP67 / IP69 mated condition
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Gold plated
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) Black
RAL 6005 (moos green)
Material (seal) Silicone
Material flammability class acc. to UL 94 V-0
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 180 g
Country of origin India
European customs tariff number 85366990
ETIM EC002635
eCl@ss 27440115 Circular connector (set)
Anterior
Siguiente