Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Connection type | Motherboard to daughtercard|Extender card | Motherboard to daughtercard|Extender card |
Number of power contacts | 4 | 8 |
Number of contacts | 20 | 44 |
Pack contents | 400 pieces on reel | Sample |
Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
Number of signal contacts | 16 | 36 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Rated voltage | 50 V AC| 120 V DC | 50 V AC| 120 V DC |
Coplanarity of contacts | 0.12 mm | 0.12 mm |
Creepage distance | ≥0.4 mm PCB: Signal contacts|≥1.74 mm PCB: Power contacts|≥1.11 mm PCB: Signal to power contacts|≥0.4 mm Connector: Signal contacts|≥1.89 mm Connector: Power contacts|≥2.09 mm Connector: Signal to power contacts | ≥0.4 mm PCB: Signal contacts|≥1.74 mm PCB: Power contacts|≥1.11 mm PCB: Signal to power contacts|≥0.4 mm Connector: Signal contacts|≥1.89 mm Connector: Power contacts|≥2.09 mm Connector: Signal to power contacts |
Performance level | 1 | 1 |
Contact spacing (mating side) | 1.27 mm|2.54 mm | 1.27 mm|2.54 mm |
Pollution degree | 2 | 2 |
Mating cycles | ≥ 500 | ≥ 500 |
Contact spacing (termination side) | 1.27 mm|2.54 mm | 1.27 mm|2.54 mm |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Test voltage Ur.m.s. | 0.5 kV Signal|1.39 kV Signal / Power|1.39 kV Power / Power | 0.5 kV Signal|1.39 kV Signal / Power|1.39 kV Power / Power |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Rated impulse voltage | 1.5 kV | 1.5 kV |
Clearance distance | ≥0.4 mm Signal contacts|≥1.74 mm Power contacts|≥1.11 mm Signal to power contacts | ≥0.4 mm Signal contacts|≥1.74 mm Power contacts|≥1.11 mm Signal to power contacts |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 25 mΩ | ≤ 25 mΩ |
Identification | ||
Identification | Hybrid | Hybrid |
Category | Connectors | Connectors |
Element | Female connector | Female connector |
Description of the contact | Angled | Angled |
Series | har-flex@ | har-flex@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
GTIN | 5713140205215 | 5713140205192 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 1 | 1 |