TAPA METALICA 2 ENCL. PROLONGADON

Artículo Nº: 09 30 024 5432


Protection cover

TAPA METALICA 2 ENCL. PROLONGADON

Artículo Nº: 09 30 024 5432

para ver precios y disponibilidad.

0

Resumen de características

Protection cover for hoods, Metal, With fixing cord Size: 24 B Single locking lever Polycarbonate (PC), Stainless steel Material (seal): NBR Degree of protection: IP65

Detalles del producto


Category Accessories
Series of hoods/housings Han® B
Type of accessory Protection cover
Description of the accessory for hoods
Metal
With fixing cord
Size 24 B
Locking type Single locking lever
Han-Easy Lock<sup>®</sup> Yes
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (seal) NBR
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals DNV GL
Packaging size 1
Net weight 107.8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140048003
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente