RJI Han3A met. PN Cat5 PVC 20m

Artículo Nº: 09 45 715 1175


Cable assemblies

RJI Han3A met. PN Cat5 PVC 20m

Artículo Nº: 09 45 715 1175

para ver precios y disponibilidad.

0

Resumen de características

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 20 m

Detalles del producto


Type of cable
HAR PROFINET Typ B 4xAWG22/7 PVC
Mostrar detalles
Connector 1
RJI IP67 DATA 3A PLUG METAL COMP
Mostrar detalles
Connector 2
RJI IP67 DATA 3A PLUG METAL COMP
Mostrar detalles
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 3 A Metal
Connector 2 Han® 3 A Metal
Type of cable Copper cable (round)
Cable length 20 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
Material (cable) PVC
Colour (cable) Green
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
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
PROFINET Yes
Packaging size 1
Net weight 1,500 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140062979
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Anterior
Siguiente