RJI Han3A met.Hyb. PN Cat5+4x1,5 3.0m

Artículo Nº: 09 45 715 1366


Cable assemblies

RJI Han3A met.Hyb. PN Cat5+4x1,5 3.0m

Artículo Nº: 09 45 715 1366

para ver precios y disponibilidad.

0

Resumen de características

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 3 m

Detalles del producto


Type of cable
PN Type B Hybrid 4xAWG22/7 + 4x1.5
Mostrar detalles
Connector 1
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Mostrar detalles
Connector 2
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Mostrar detalles
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 3 A Hybrid
Metal
Connector 2 Han® 3 A Hybrid
Metal
Type of cable Copper cable (round)
Cable length 3 m
Number of cores 8
Core structure 4x AWG 22/7
4x 1.5 mm²
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Material (cable) FRNC (LSZH)
Colour (cable) Green
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
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 717 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140249752
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Anterior
Siguiente