Han U Protect Cover Die Cast for Hood PG

Artículo Nº: 09 36 003 5402


Protection cover

Han U Protect Cover Die Cast for Hood PG

Artículo Nº: 09 36 003 5402

para ver precios y disponibilidad.

0

Resumen de características

Protection cover for hoods, Metal, With fixing cord Size: 3 A Single locking lever Steel Material (hood/housing): Zinc die-cast Powder-coated RAL 5015 (sky blue) Degree of protection: IP65 With cable gland

Detalles del producto


Category Accessories
Series of hoods/housings Han® Ex
Type of accessory Protection cover
Description of the accessory for hoods
Metal
With fixing cord
Size 3 A
Locking type Single locking lever
Details for mounted male insert
Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Limiting temperature -20 ... +40 °C
Degree of protection acc. to IEC 60529 IP65 With cable gland
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 5015 (sky blue)
Material (locking) Steel
Surface (locking) Zinc plated
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
Packaging size 10
Net weight 28 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140054745
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente