Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²

Artículo Nº: 09 15 505 2701


NuevoConfigurable
NuevoConfigurableInserts

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²

Artículo Nº: 09 15 505 2701

para ver precios y disponibilidad.

0

Resumen de características

Inserts Screw termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Contacts: 5 Conductor cross-section: 0.75 ... 2.5 mm² Copper alloy Silver plated

Detalles del producto


Category Inserts
Series Han® F+B
Termination method Screw termination
Gender Female
With wire protection Yes
Number of contacts 5
PE contact Yes
Conductor cross-section 0.75 ... 2.5 mm²
Rated current ‌ 16 A
Rated voltage 600 V
Rated impulse voltage 6 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
Packaging size 1
Net weight 25.6 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140186774
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Anterior
Siguiente