Han B Base Panel 2 Levers black
Artículo Nº: 09 30 716 0301
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han B Base Panel 2 Levers black
Artículo Nº: 09 30 716 0301
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Black |
Type | Low construction |
Size | 16 B |
---|---|
Locking type | Double locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Polycarbonate (PC) |
Stainless steel | |
Colour (locking) | RAL 9005 (jet black) |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Approvals | CE |
---|---|
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 120 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140048638 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Anterior
Siguiente