Han 6HPR-Compact-CM-for SCL

Artículo Nº: 09 40 506 5411


Nuevo
NuevoProtection cover

Han 6HPR-Compact-CM-for SCL

Artículo Nº: 09 40 506 5411

para ver precios y disponibilidad.

0

Resumen de características

Protection cover for bulkhead mounted housings Size: 6 HPR Screw locking Stainless steel Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Material (seal): NBR Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653

Detalles del producto


Category Accessories
Series of hoods/housings Han® HPR Compact
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
Size 6 HPR
Locking type Screw locking
Tightening torque (screw locking) ‌ 4 Nm
Tightening torque ‌3 Nm
Wrench size 5
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
IP68
IP6K9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Stainless steel
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
Net weight 130 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140192089
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente