Han 1A-lever metal

Artículo Nº: 09 10 000 5200


Nuevo
NuevoLocking levers

Han 1A-lever metal

Artículo Nº: 09 10 000 5200

para ver precios y disponibilidad.

0

Resumen de características

Locking levers for Han® 1A inserts with single locking lever Stainless steel

Detalles del producto


Category Accessories
Series Han® 1A
Type of accessory Locking levers
Description of the accessory for Han® 1A inserts with single locking lever
Number of relockings ≥ 100
Material (accessories) Stainless steel
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
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Please contact your local HARTING subsidiary for further information.
Packaging size 10
Net weight 4 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140162709
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Anterior
Siguiente