Han 1A-base angled

Artículo Nº: 09 10 000 0800


NuevoConfigurable
NuevoConfigurableBulkhead mounted housing

Han 1A-base angled

Artículo Nº: 09 10 000 0800

para ver precios y disponibilidad.

0

Resumen de características

Bulkhead mounted housing Angled Size: 1 A Material (hood/housing): Polyamide (PA) RAL 9005 (jet black) Material (seal): TPE

Detalles del producto


Category Hoods/Housings
Series Han® 1A
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Angled
Size 1 A
Details Use 2x fixing screws M3
Tightening torque 0.3 Nm Screws M3
Limiting temperature -30 ... +90 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings < 10
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) TPE
Colour (seal) Yellow
Material flammability class acc. to UL 94 V-0
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
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications EN 45545-2 Fire protection on railway vehicles
IEC 61373 Category 1 Class B
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Please contact your local HARTING subsidiary for further information.
Approvals CE
DNV GL
Packaging size 1
Net weight 11 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140164130
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Anterior
Siguiente