Han 1A-5+PE-c-f latch

Artículo Nº: 09 10 005 3101


NuevoConfigurable
NuevoConfigurableInserts

Han 1A-5+PE-c-f latch

Artículo Nº: 09 10 005 3101

para ver precios y disponibilidad.

0
0

Resumen de características

Inserts Crimp termination Female Polyamide (PA) RAL 9005 (jet black) Rated current: ‌10 A Size: 1 A Contacts: 5 Conductor cross-section: 0.14 ... 2.5 mm² Snap-in latches

Detalles del producto


Category Inserts
Series Han® 1A
Termination method Crimp termination
Gender Female
Size 1 A
Number of contacts 5
PE contact Yes
Locking type Snap-in latches
Details Please order crimp contacts separately.
Order separately the single wire seal or the hoods/housings for an IP65 performance.
Details A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
Contact inserts must not be coupled or decoupled under electrical load.
Contact inserts must not be powered-up in the un-mated condition.
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 400 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated current acc. to UL 15 A AWG 14
Rated voltage acc. to UL 600 V
Insulation resistance >108 Ω
Limiting temperature -30 ... +90 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP20
Material (insert) Polyamide (PA)
Colour (insert) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) Black
Material flammability class acc. to UL 94 V-0
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
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications EN 45545-2 Fire protection on railway vehicles
IEC 61373 Category 1 Class B
IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Please contact your local HARTING subsidiary for further information.
Approvals DNV GL
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140185586
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Anterior
Siguiente