DSUB SV FE SSDP STR 09P PL3 GC 4-40

Artículo Nº: 09 66 151 7512


Connector

DSUB SV FE SSDP STR 09P PL3 GC 4-40

Artículo Nº: 09 66 151 7512

para ver precios y disponibilidad.

0
0

Resumen de características

Connector Wave soldering termination Rated current: ‌6.5 A Female Size: D-Sub 1 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 9 Copper alloy Noble metal over Ni

Detalles del producto


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Stamped
Straight
Termination method Wave soldering termination
Gender Female
Size D-Sub 1
Connection type Motherboard to daughtercard
Mezzanine
Number of contacts 9
Termination length 2.9 mm
PCB fixing With board locks
Locking type Fixing flange with thread 4-40 UNC
Distance between rows 2.84 mm
Contact spacing (termination side) 2.74 mm
Rated current ‌ 6.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -55 ... +125 °C
Insertion force ≤ 30 N
Withdrawal force ≥ 3.3 N
≤ 20 N
Performance level 3
Mating cycles ≥ 50
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Installation height ‌ 6.2 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
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
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 100
Net weight 5.68 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140080591
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Anterior
Siguiente