Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
PCB fixing | With board locks | With board locks |
Locking type | Fixing flange with thread 4-40 UNC | Fixing flange with fitted screw lock 4-40 UNC |
Number of contacts | 44 | 44 |
Size | D-Sub 3 | D-Sub 3 |
Termination method | Wave soldering termination | Wave soldering termination |
Gender | Male | Male |
Specifications and approvals | ||
Specifications | DIN 41652 | DIN 41652 |
Technical characteristics | ||
Insulation resistance | 5 x 109 Ω | 5 x 109 Ω |
Creepage distance | ≥ 1 mm | ≥ 1 mm |
Hot plugging | No | No |
Performance level | 3 | NM 30 (S4)|1 |
Distance between rows | 1.98 mm | 1.98 mm |
Mating cycles | ≥ 50 | ≥ 500 |
Contact spacing (termination side) | 2.29 mm | 2.29 mm |
Installation height | 6.1 mm | 6.1 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Clearance distance | ≥ 1 mm | ≥ 1 mm |
PCB thickness | 1.6 mm | 1.6 mm |
Rated current | 2 A | 2 A |
Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | 20 mΩ | 20 mΩ |
Tightening torque | ≤0.6 Nm Female screw lock | ≤0.4 Nm Locking screw |
Identification | ||
Identification | High Density | High Density |
Category | Connectors | Connectors |
Element | Connector | Connector |
Description of the contact | Stamped|Straight | Stamped|Straight |
Series | D-Sub | D-Sub |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP)|Shell: steel, nickel plated | Thermoplastic resin, glass-fibre filled (PBTP)|Shell: steel, nickel plated |
Colour (insert) | Black | Black |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 | ecef7555-f643-4ceb-a337-fc54762297f1 |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Layer thickness | ≥ 0.76 µm | |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440214 D-Sub coupler | 27440214 D-Sub coupler |
Net weight | 10 g | 11.78 g |
GTIN | 5713140071889 | 5713140071865 |
ETIM | EC001136 | EC001136 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 100 | 100 |