Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
No disponible |
---|
Version | ||
---|---|---|
Pack contents | 500 pieces on a reel|Unrolling left | |
Manufacturing process | Stamped contacts | Stamped contacts |
Gender | Female | Female |
Technical characteristics | ||
Performance level | 2|acc. to CECC 75301-802 | 3 |
Wire outer diameter | ≤1.02 mm | ≤1.02 mm |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm | 2.5 ... 3 mm |
Conductor cross-section [AWG] | AWG 28 ... AWG 24 | AWG 28 ... AWG 24 |
Conductor cross-section | 0.09 ... 0.25 mm² | 0.09 ... 0.25 mm² |
Identification | ||
Identification | Standard | Standard |
Type of contact | Crimp contact | Crimp contact |
Category | Contacts | Contacts |
Series | D-Sub | D-Sub |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 0.14 g | 111 g |
GTIN | 5713140086913 | 5713140086876 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 500 | 1 |