Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
No disponible |
---|
Version | ||
---|---|---|
Connection type | Motherboard to daughtercard|Mezzanine|PCB to cable | Motherboard to daughtercard|Mezzanine|PCB to cable |
Manufacturing process | Turned contacts | Turned contacts |
Gender | Male contact for male connectors | Male contact for male connectors |
Specifications and approvals | ||
Specifications | DIN 41626 | DIN 41626 |
Technical characteristics | ||
Performance level | 1 | 1 |
Mating cycles | ≥ 500 | ≥ 500 |
Rated current | ≤ 10 A | ≤ 40 A |
Insertion force | ≤ 10 N | ≤ 10 N |
Withdrawal force | ≥ 1.6 N | ≥ 1.6 N |
Identification | ||
Type of contact | Solder contact | Solder contact |
Category | Contacts | Contacts |
Contacts for | DIN 41612 Type M|DIN 41612 Type M invers|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, male, angled|har-modular@ M module, male, straight | DIN 41612 Type M|DIN 41612 Type M invers|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, male, angled|har-modular@ M module, male, straight |
Description of the contact | Straight | Straight |
Series | DIN 41612|har-modular@ | DIN 41612|har-modular@ |
Material properties | ||
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 | ecef7555-f643-4ceb-a337-fc54762297f1 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Noble metal over Ni Mating side | Noble metal over Ni Mating side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 2.151 g | 1.9 g |
GTIN | 5713140003804 | 5713140003828 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 100 | 100 |