Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Version | Versatile cable entries | Top/side entry |
Shielding | Shielded | |
Locking type | Knurled screw Thread 4-40 UNC | Knurled screw Thread 4-40 UNC |
Size | D-Sub 2 | D-Sub 2 |
Cable entry | 1x | 1x |
Pack contents | incl. grommet set halves | incl. grommet set halves |
Cable fixing | Cable clamp|Cable grommet | Cable clamp|Cable grommet |
Separable | Yes | Yes |
2 parts | Yes | Yes |
Number of cable entries | 1 | 1 |
Technical characteristics | ||
Cable diameter | 11.5 mm | 11.5 mm |
Tightening torque | 0.4 Nm Locking screw|0.4 Nm Cable clamp screw | 0.4 Nm Locking screw|0.4 Nm Cable clamp screw |
Ambient temperature | -55 ... +110 °C | -55 ... +110 °C |
Identification | ||
Description of hood/housing | Cover lockable | Cover lockable |
Type of hood/housing | Shell housing | Shell housing |
Series of hoods/housings | D-Sub | D-Sub |
Category | Hoods/Housings | Hoods/Housings |
Material properties | ||
Width | 40 mm | 40 mm |
Length | 40 mm | 40 mm |
ECHA SCIP number | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 |
Surface (hood/housing) | Metallised | |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material (hood/housing) | Thermoplastic | Thermoplastic |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Height | 15 mm | 15 mm |
Commercial data | ||
eCl@ss | 27440213 D-Sub hood | 27440213 D-Sub hood |
Net weight | 15.12 g | 18.84 g |
GTIN | 5713140090422 | 5713140090439 |
ETIM | EC001133 | EC001133 |
European customs tariff number | 85389099 | 85389099 |
Country of origin | Sweden | Sweden |
Packaging size | 10 | 10 |