24HPR Dust.cov w/ screw for Housing IP54
Artículo Nº: 74 09 400 2454 110
La imagen es meramente ilustrativa. Consulte la descripción del producto.
24HPR Dust.cov w/ screw for Housing IP54
Artículo Nº: 74 09 400 2454 110
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings |
Size | 24 B |
---|---|
Locking type | Screw locking |
Tightening torque (screw locking) | 4 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP54 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
Specifications | IEC 61984 |
---|---|
EN 45545-2 Fire protection on railway vehicles |
Packaging size | 1 |
---|---|
Net weight | 0.12 kg |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140192041 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Anterior
Siguiente