HEMBRA 24 CTOS A CRIMPAR TIPO F
Artículo Nº: 09 26 024 3201
La imagen es meramente ilustrativa. Consulte la descripción del producto.
HEMBRA 24 CTOS A CRIMPAR TIPO F
Artículo Nº: 09 26 024 3201
para ver precios y disponibilidad.
Resumen de características
Detalles del producto
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type 2F |
Element | Female connector |
Termination method | Crimp termination |
---|---|
Connection type | Cable to cable |
Number of contacts | 24 |
Coding | Coding with loss of contacts |
PCB fixing | With fixing flange |
Details | Please order crimp contacts separately. |
Contact rows | 3 |
---|---|
Contact spacing (termination side) | 3.81 mm |
5.08 mm | |
Contact spacing (mating side) | 3.81 mm |
5.08 mm | |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1.6 mm |
Creepage distance | ≥ 3 mm |
Insulation resistance | >1012 Ω |
Contact resistance | ≤ 15 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 37 N |
Withdrawal force | ≤ 37 N |
Test voltage U<sub>r.m.s.</sub> | 1.55 kV (contact-contact) |
2.5 kV (contact-ground) | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
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
Specifications | IEC 60603-2 (complementary) |
---|---|
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Packaging size | 100 |
---|---|
Net weight | 10.42 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140042537 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Anterior
Siguiente