Han® S 120 FC CRT 25 mm²
Artículo Nº: 09 93 000 8262
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han® S 120 FC CRT 25 mm²
Artículo Nº: 09 93 000 8262
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Contacts |
---|---|
Series | Han® S |
Identification | Han® S 120 |
Type of contact | Crimp contact |
Description of the contact | Female contact |
Manufacturing process | Turned contacts |
---|---|
Details | Using of rubber sleeve is imperative! Please order separately. |
Conductor cross-section | 25 mm² |
---|---|
Conductor cross-section [AWG] | AWG 4 |
Rated current | ≤ 120 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 22 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140188761 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Anterior
Siguiente