Han-Modular ECO base panel PE
Artículo Nº: 09 14 001 0321
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han-Modular ECO base panel PE
Artículo Nº: 09 14 001 0321
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Modular® ECO |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | With PE identification (pin 1 = PE) |
Size | Modular ECO |
---|---|
Locking type | Snap-in latches |
Limiting temperature | -40 ... +85 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 7032 (pebble grey) |
Material (seal) | NBR |
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
California Proposition 65 substances | Naphthalene |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
Packaging size | 2 |
---|---|
Net weight | 14.26 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019010 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Anterior
Siguiente