Han-Eco Mod.24-HSM2-M40-glanded

Artículo Nº: 19 41 124 0273


Configurable
ConfigurableSurface mounted housing

Han-Eco Mod.24-HSM2-M40-glanded

Artículo Nº: 19 41 124 0273

para ver precios y disponibilidad.

0

Resumen de características

Surface mounted housing With integrated cable gland Size: 24 B Double locking lever Polyamide (PA), Fibre-glass reinforced Side entry 2x M40 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Detalles del producto


Category Hoods/Housings
Series of hoods/housings Han-Eco® Modular
Type of hood/housing Surface mounted housing
Description of hood/housing With integrated cable gland
Size 24 B
Module slots 7
Version Side entry
Number of cable entries 2
Cable entry 2x M40
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Clamping range 16 ... 28 mm
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
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
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals CE
Packaging size 1
Net weight 342 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140131422
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Anterior
Siguiente