Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
PCB fixing | With fixing flange | With fixing flange |
Connection type | Motherboard to daughtercard | Motherboard to daughtercard |
Number of contacts | 160 | 160 |
Termination length | 17 mm | 17 mm |
Termination method | Press-in termination | Press-in termination |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F1/I2 acc. to NFF 16-101/102 | F1/I2 acc. to NFF 16-101/102 |
Specifications | IEC 61076-4-113 | IEC 61076-4-113 |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Hot plugging | No | No |
Insertion force | ≤ 160 N | ≤ 160 N |
Withdrawal force | ≤ 120 N | ≤ 120 N |
Rated current | 1 A | 1 A |
Creepage distance | 1 mm between 2 rows (a, b, c)|1.2 mm between 2 rows (z, d)|1 mm between 2 contacts in a row (a, b, c)|1 mm between 2 contacts in a row (z, d) | 1 mm between 2 rows (a, b, c)|1.2 mm between 2 rows (z, d)|1 mm between 2 contacts in a row (a, b, c)|1 mm between 2 contacts in a row (z, d) |
Performance level | 2|acc. to IEC 61076-4-113 | 1|acc. to IEC 61076-4-113 |
Contact rows | 5 | 5 |
Contact resistance | ≤20 mΩ for rows a, b, c|≤30 mΩ for rows z, d | ≤20 mΩ for rows a, b, c|≤30 mΩ for rows z, d |
Contact spacing (mating side) | 2.54 mm | 2.54 mm |
Mating cycles | ≥ 250 | ≥ 500 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
PCB thickness | ≥1.6 mm | ≥1.6 mm |
Clearance distance | 1 mm between 2 rows (a, b, c)|1.2 mm between 2 rows (z, d)|1 mm between 2 contacts in a row (a, b, c)|1 mm between 2 contacts in a row (z, d) | 1 mm between 2 rows (a, b, c)|1.2 mm between 2 rows (z, d)|1 mm between 2 contacts in a row (a, b, c)|1 mm between 2 contacts in a row (z, d) |
Limiting temperature | -40 ... +105 °C upper limiting temperature limited by the pcb | -40 ... +105 °C upper limiting temperature limited by the pcb |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Identification | ||
Category | Connectors | Connectors |
Element | Female connector | Female connector |
Description of the contact | Straight | Straight |
Series | har-bus@ 64 | har-bus@ 64 |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
Colour (insert) | Beige | Beige |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Noble metal over Ni Termination side | Noble metal over Ni Mating side|Noble metal over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 28 g | 29 g |
GTIN | 5713140000254 | 5713140000155 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 20 | 20 |