Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Coding | Type A | Type A |
Shielding | Fully shielded, 360° shielding contact | Fully shielded, 360° shielding contact |
further contacts | + 2x GND | + 2x GND |
Number of contacts | 8 | 8 |
Pack contents | On a reel | Sample |
Termination method | Solder termination | Solder termination |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
PROFINET | Yes | Yes |
Specifications | IEC 61076-3-124|EN 45545-2 | IEC 61076-3-124|EN 45545-2 |
Technical characteristics | ||
Insulation resistance | 500 MΩ | 500 MΩ |
Insertion force | ≤ 25 N | ≤ 25 N |
Withdrawal force | ≤ 25 N | ≤ 25 N |
Rated current | 1.5 A | 1.5 A |
Data rate | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 2.5 Gbit/s| 5 Gbit/s| 10 Gbit/s | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 2.5 Gbit/s| 5 Gbit/s| 10 Gbit/s |
Rated voltage | 50 V AC| 60 V DC | 50 V AC| 60 V DC |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz | Cat. 6A Class EA up to 500 MHz |
Mating cycles | ≥ 5,000 | ≥ 5,000 |
Storage temperature | -30 ... +60 °C | -30 ... +60 °C |
Relative humidity | 95 % Non-condensing (operation)|95 % Non-condensing (storage/transport) | 95 % Non-condensing (operation)|95 % Non-condensing (storage/transport) |
Test voltage Ur.m.s. | 0.5 kV | 0.5 kV |
Shielding resistance | ≤ 100 mΩ | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 | IP20 |
Contact resistance | ≤ 30 mΩ | ≤ 30 mΩ |
Identification | ||
Identification | Data | Data |
Category | Connectors | Connectors |
Element | PCB connector | PCB connector |
Specification | Vertical | Vertical |
Series | HARTING ix Industrial@ | HARTING ix Industrial@ |
Material properties | ||
Material (insert) | Polyamide (PA) | Polyamide (PA) |
Colour (insert) | Grey | Grey |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
Material (shielding) | Stainless steel|Sn ≥ 1 µm over Ni ≥ 0.2 µm Mating side (shielding) | Stainless steel|Sn ≥ 1 µm over Ni ≥ 0.2 µm Mating side (shielding) |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side|Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side | Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side|Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 1 g | 1 g |
GTIN | 5713140223110 | 5713140223103 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 450 | 1 |