Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
No disponible |
---|
Version | ||
---|---|---|
Shielding | Fully shielded, 360° shielding contact | Fully shielded, 360° shielding contact |
Number of contacts | 20 | 20 |
Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
Specifications and approvals | ||
Specifications | IEC 61076-3-106 Variant 4 (V4) | IEC 61076-3-106 Variant 4 (V4) |
Technical characteristics | ||
Transmission characteristics | DisplayPort 1.3 standard | DisplayPort 1.3 standard |
Mating cycles | ≥ 10,000 | ≥ 10,000 |
Rated voltage | 30 V | 30 V |
Rated current | 0.5 A | 0.5 A |
Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20|IP65 mated condition|IP67 mated condition | IP20|IP65 mated condition|IP67 mated condition |
Identification | ||
Identification | Mini DisplayPort | Mini DisplayPort |
Category | Connectors | Connectors |
Element | PCB jack | PCB jack |
Series | HARTING PushPull (V4) | HARTING PushPull (V4) |
Material properties | ||
Colour (hood/housing) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material (hood/housing) | Polyamide (PA) | Polyamide (PA) |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Gold plated Mating side | Gold plated Mating side |
Layer thickness | ≥ 1 µm | ≥ 1 µm |
Commercial data | ||
eCl@ss | 27440205 Contact insert for industrial connectors | 27440205 Contact insert for industrial connectors |
GTIN | 5713140223639 | 5713140223622 |
ETIM | EC000438 | EC000438 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Taiwan | Taiwan |
Packaging size | 400 | 1 |