Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
No disponible |
---|
Version | ||
---|---|---|
PCB fixing | With fixing flange | With fixing flange |
Coding | Coding with loss of contacts|Side coding | Coding with loss of contacts|Side coding |
Connection type | Motherboard to daughtercard|Extender card|PCB to cable | Motherboard to daughtercard|Extender card|PCB to cable |
Number of contacts | 64 | 64 |
Termination method | Wave soldering termination | Wave soldering termination |
Contact configuration | Rows a and c, positions 1, 2, ... , 31, 32 | Rows a and c, positions 1, 2, ... , 31, 32 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
Specifications | IEC 60603-2 | IEC 60603-2 |
Technical characteristics | ||
Insulation resistance | 1012 Ω | 1012 Ω |
Creepage distance | ≥ 1.2 mm | ≥ 1.2 mm |
Hot plugging | No | No |
Insertion force | ≤ 60 N | ≤ 60 N |
Withdrawal force | ≤ 40 N | ≤ 40 N |
Rated current | 2 A | 2 A |
Performance level | 1|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
Contact rows | 3 | 3 |
Contact spacing (mating side) | 2.54 mm | 2.54 mm |
Mating cycles | ≥ 500 | ≥ 400 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Clearance distance | ≥ 1.2 mm | ≥ 1.2 mm |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Identification | ||
Identification | Type C | Type C |
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Description of the contact | Angled | Angled |
Series | DIN 41612 | DIN 41612 |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Au over NiP over Ni Mating side|Sn over Ni Termination side | Au over NiP over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 12.39 g | 9 g |
GTIN | 5713140005082 | 5713140005211 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 100 | 100 |