Han-Yellock cover for bulkhead housing
Artículo Nº: 11 12 300 5401
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han-Yellock cover for bulkhead housing
Artículo Nº: 11 12 300 5401
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
Thermoplastic |
Size | Han-Yellock® 30 |
---|---|
Details | Do not open >90° |
Limiting temperature | -40 ... +125 °C |
---|---|
Un-/locking temperature | -10 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 49.6 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140110144 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Anterior
Siguiente