Han INOX E-St 3A-AK-gasket
Artículo Nº: 19 44 003 5425
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han INOX E-St 3A-AK-gasket
Artículo Nº: 19 44 003 5425
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series of hoods/housings | Han-INOX® |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
for cable to cable housing | |
Metal | |
With fixing cord (cable shoe) |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted female insert or for mounted Han-Brid® insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (seal) | FPM |
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
Naphthalene |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 29.2 g |
30 g | |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140132030 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Anterior
Siguiente