Han-Eco Mod.16-C-f. HBM/HSM-cord
Artículo Nº: 19 41 016 5404
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han-Eco Mod.16-C-f. HBM/HSM-cord
Artículo Nº: 19 41 016 5404
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
for cable to cable housing | |
With fixing cord (cable shoe) |
Size | 16 B |
---|---|
Locking type | Double locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Number of relockings | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | RAL 9005 (jet black) |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 61984 |
---|---|
EN 45545-2 Fire protection on railway vehicles | |
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 59 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140131064 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Anterior
Siguiente